Delta robots for fast pick & place tasks

Animation delta robot

With 2 or 3 axes

  • Plug-and-play control hardware including free software
  • As 2- or 3-axis kinematics
  • Short delivery times

Tech facts about igus delta robots

Up to 5kg load capacity

Up to 700mm reach

Up to three degrees of freedom

Speed max. 100picks/min.

Repeatability: ± 0.5mm

Ambient temperature 0-50°C

Delta robot in action

Current igus delta models

DLE-ZR linear axis with two carriages and cable drive.

DLE-ZR-0001 two-axis delta robot

igus DLE-DR gantry portal with linear axes and carriages.

DLE-DR-0050 three-axis delta robot

Triangular igus DLE-DR linear axis with multiple drives and tie rods.

DLE-DR-0001 three-axis delta robot

Consulting

I look forward to answering your questions

Shipping and consultation