Railway Technology

Cost-effective railway components manufactured by igus®

Three iglidur plain bearings in beige and black for flame-retardant applications.

High-temperature plain bearings

Cables CFSPECIAL 414 and 414

Fire-proof bus and control cables

The E2 micro energy chain guides a green cable and a red pencil.

e-chains®, easychain® and E2 micro

  • EN 45545 HL3, R22/R23
  • NFPA130
  • easychain®: easy to fill, for high accelerations
  • E2 micro: small inner heights and bend radii, high torsional resistance
Four Dryspin threaded spindles with different sliding nuts on a light background.

Leadscrew nuts iglidur® J350

  • EN 45545 HL3, R24
  • Various types of thread options
  • Quiet, vibration-free operation
iglidur® RW370 plate bar stock

Sliding plates iglidur® RW370

  • EN 45545 HL, R22/23
  • High wear resistance
  • Low coefficient of friction
iglidur round bar in two diameters.

iglidur® RW370 round bar

  • EN 45545 HL3, R22/23
  • High wear resistance
  • Low coefficient of friction
iglidur® RW370 filament

Filament iglidur® RW370

  • EN 45545 HL3, R24
  • Can be processed in high-temperature printer
  • 91MPa flexural strength
e-rib

e-rib corrugated tube reinforcement

  • EN 45545 HL3, R22/23
  • Strength prevents sideways movement
  • Suitable for any hose manufacturer
Flexible corrugated tubes in black and grey, arranged decoratively in looping curves.

Corrugated tube

  • EN 45545 HL2 upon request
  • PMAFLEX: different types of conduit for technologically demanding applications

igus® products in various areas of railway technology

Solutions in passenger transport

  • Numerous igus products meet Hazard Level 3 according to DIN EN 45545 or NFPA 130
  • Special plain bearing materials also fulfil requirement sets R22 and R23, while certain cables fulfil R15 and R16
  • Service life can be calculated with free online tools
  • igus products save weight
  • Maintenance-free, vibration-dampening bearing technology without any additional lubrication
  • High temperature resistance from -50°C to +170°C

Solutions in goods transport

  • Durable products, service life can be calculated with free online tools
  • Suitable for high loads
  • Media-resistant (salt, chemicals, oil etc.)
  • Weather-resistant
  • Maintenance-free, vibration-dampening bearing technology without any additional lubrication

More information

Railway technology brochure

Dedicated railway technology brochure

igus® online tools

Tablet with the igus online tool for sizing guide systems in use.

Consulting

I look forward to answering your questions

Shipping and consultation