Cables in radioactive environments

Requirements, materials and resistance

What is radioactive radiation?

Radioactivity symbol
  • Alpha radiation
  • Beta radiation
  • Gamma radiation
  • Gray (Gy) – physical dose
  • Sievert (Sv) – biological effect
  • Rad (Rd) – obsolete unit
CT scanner with light radioactive radiation. A device is shown with the flap open so that the internal mechanisms and the associated cables can be seen.

Requirements for cables in radioactive areas

  • High radiation resistance
  • Defined, long service life
  • Mechanical stability despite radiation exposure
  • Minimising maintenance intervals

How does radiation affect cables and plastic?


Typical effects:
  • Break-up of molecular chains
  • Material hardening
  • Embrittlement
  • Pore formation
  • Crack formation up to jacket damage

Basic rule:

Comparing radiation-resistant cable materials

MaterialRadiation resistanceSuitability
PVCapprox. 10 MradLow
TPEapprox. 15 MradRestricted
PURapprox. 100 MradVery high

Why PUR is the best choice

  • long molecular chains
  • high mechanical stability
  • excellent radiation resistance
  • low embrittlement
  • Nuclear power stations
  • Radiation laboratories

Service life and design of cables

  • Radiation dose (Gy/Mrad)
  • Exposure period
  • Ambient temperature
  • Mechanical load (e.g. in energy chains)
  • Combinations with chemicals or moisture

Practical tip: How to choose the right cable

  1. Define maximum radiation dose
  2. Set service life
  3. Check mechanical requirements (e.g. movement)
  4. Select appropriate jacket material (ideally: PUR)
  5. Select core insulation specifically
  6. Take manufacturer tests and test results into account
White paper with 10 tips for selecting the right cable with the ideal service life for your application