chainflex® – meeting cable standards around the world

chainflex® approvals and standards

chainflex® UKCA

UKCA icon

chainflex® CE

chainflex® cleanroom

cleanroom

chainflex® REACH

REACH ICON

chainflex® guarantee

48 month guarantee

chainflex® cURus

CURUS

chainflex® DNV

DNV

chainflex® NFPA

NFPA

chainflex® DESINA

DESINA

chainflex® RoHS-II

ROHS

chainflex® EAC

EAC

chainflex® UL Listed

UL Listed

chainflex® RoHS-II

UL Listed

UL listed icon

chainflex® UKCA

UKCA icon

CE conformity

  • The CE certification is now based on more than 25 EU directives as of 2020.
  • The CE certificate is a kind of voluntary commitment.
  • The CE mark on a machine and the corresponding signature confirms that this machine was planned, designed and built in accordance with the applicable standards.
  • The CE marking is part of further regulations. These include for instance the Machinery Directive, the Electromagnetic Compatibility (EMC) Directive, the Low Voltage Directive (often referred to as LVD), RoHS substance restrictions and protective equipment etc.

chainflex® Guarantee

36 month guarantee

UL and CSA

CURUS certificate

DNV

DNV certificate

NFPA

NFPA certificate

DESINA

DESINA

EAC

EAC certificate

Cleanroom cables

Cleanroom

REACH

REACH icon