Change Language :

Suitable for robot axes 1 to 6
Here we offer you the complete hose package for your welding robot.
The cables and hoses have already passed through the readychain department and have a protrusion of 1 metre at each end of the e-chain®.
The e-chain® uses the TRC.85 for axes 3-6 and the TRLF.85 for axes 1-3.
The TRC is completely enclosed and protects the cables and hoses very well against sparks and welding beads.
The TRCF is as robust as the TRC e-chain® and can even be opened using the snap lock.
(1m projection/side + 1m e-chain®)

(1m projection/side + 1m e-chain®)
Article no. RRC.S.002
Hose package axis 3-6


In person:
Monday to Friday from 8 am - 5 pm.