Change Language :

We developed the CFSPECIAL cable group for use in special applications. For special moving applications, only special cables can be used as they go beyond normal energy supply. However, this always means a minimum production quantity, which is usually unrealistic, especially for maintenance customers or very small applications.
What is special about the CFSPECIAL family is that it is available as standard catalogue cables and can therefore be supplied quickly. This product range is slightly narrower, but we can expand it quickly if required.

In our online shop, discover surplus cable lengths at a 50% discounted rate!
These set lengths from the standard range maintain the same quality as the rest of our chainflex® cables and are backed by a 4-year guarantee.
Simply visit your desired cable within our shop and check for surplus lengths available at half price.

To give you an overview of what is already possible, this section highlights our special cables. We like to continually adapt this range of special cables to so we are open to new challenges and suggestions!
A thermal compensation cable is the connection between a thermocouple and a measuring device. The thermal compensation cable must have the same materials as the thermocouple. The measurement would otherwise be distorted due to unwanted additional thermoelectric voltages.
CFFLAT: This cable has been specially developed for small installation spaces where large core cross sections are required. We use a flat cable design with a braided conductor in the core.

Cable for high-tensile-strength applications: Article Number CFSPECIAL.182 features our high-tensile-strength cable. The aramid braid built into the outer sheath allows this cable to withstand tensile forces of up to 15,000% higher than the norm.
Seventh axis cables: A cable for supplying the entire robot when it is mounted on a so-called seventh axis. This axis that allows a robot to move along with the workpiece. The structure of the cable complies with the electrical specifications of the robot manufacturer.

In person:
Monday to Friday from 8 am - 5 pm.