Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

AU(EN)

7th axis control systems

Number of products: 6

7th axis | UR Cap + switch cabinet integration - 0.3m/s version

Product information
  • Simple integration in Universal Robots with UR CAP
  • Plug & play solution ready for connection
  • Control cabinet version
  • Cable set: 3 m
  • Max. speed: 0.3 m/s

Optionally available
5,936.06 AUD/Pc.
1 in 24-48 hours from stock Germany
To the product page

7th axis | Switch cabinet integration - IO version

Product information
  • Easy integration with lightweight robots
  • Plug & play solution ready for connection
  • Control cabinet
  • Cable set: 3 m
  • Max. speed: 0.3 m/s
 
Optionally available
5,936.08 AUD/Pc.
1 in 24-48 hours from stock Germany
To the product page

7th axis | EPSON Cap + switch cabinet integration

Product information
  • Easy integration with Epson robots
  • Plug & play solution ready for connection
  • Control cabinet
  • Cable set: 3 m
  • Max. speed: 0.3 m/s

Optionally available
5,936.06 AUD/Pc.
1 in 3-4 weeks from stock Germany
To the product page

7th axis | UR Cap + switch cabinet integration - 0.6m/s version

Product information
  • Simple integration in Universal Robots with UR CAP
  • Plug & play solution ready for connection
  • Control cabinet version
  • Cable set: 3 m
  • Max. speed: 0.6 m/s 
 
Optionally available
8,118.70 AUD/Pc.
1 in 24-48 hours from stock Germany
To the product page

7th axis | UR Cap + switch cabinet integration - rotational axis

Product information
  • Simple integration in Universal Robots with UR CAP
  • Plug & play solution ready for connection
  • Control cabinet version
  • Cable set: 3 m
  • Max. speed: 8 rpm
 
Optionally available
5,936.06 AUD/Pc.
1 in 24-48 hours from stock Germany
To the product page

7th axis | DIO Version for igus ReBeL

Product information
  • Easy integration with lightweight robots
  • Plug & play solution ready for connection
  • Control cabinet
  • Cable set: 3 m
  • Max. speed: 0.3 m/s
 
Optionally available
8,785.41 AUD/Pc.
1 in 10 working days from stock Germany
To the product page

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH