drylin® W profile guides

drylin W profile guides offer the widest range of products within the drylin family in a comprehensive modular system. The series of linear profile guides combines the design advantages of other drylin series, which enables very easy installation with maximum utilisation of installation space. Over 25 different rail designs ensure maximum design freedom.
For very low displacement forces, it is possible to use drylin hybrid roller bearings, in which either single or double rollers are used in the bearings. They sit securely on the rail - transverse and abusive forces are absorbed safely via the sliding elements.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Christopher Burchell
Christopher Burchell

igus-icon-phone1300 726 244

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h