Linear shaft housings drylin® R

linear shaft housing

drylin® R housing options

Linear housing – closed

closed linear housing
  • Anodised aluminium housing
  • With manual clamp (optional)
  • Optional with adjustable housing

Linear housing – open

Linear shaft housing drylin® R open design
  • Anodised aluminium housing
  • Optional with manual clamp
  • Also available with floating bearing

Linear housing with flange

Linear housing drylin® R with flange
  • Anodised aluminium housing
  • With round or square flange
  • Also available with floating bearing function

Configure a complete system

config banner

Wooden shafts study

Wooden shaft
Wear on wood

Why choose drylin R shaft guides?

turnscrew icon

One to one replacement very easy

fda icon

FDA compliance with stainless steel

precision icon

High precision

load capacity icon

Tough and flexible

Quiet operation

Quiet operation

resistant to dirt icon

Resistant to dirt

Frequently asked questions on drylin® R housings

What is shaft housings?
Where can I use shaft housings?
Why use igus® drylin shaft housings?

Consulting

I look forward to answering your questions

Profile
igus Australia Pty Ltd1300 726 244Write e-mail

Shipping and consultation