Change Language :

drylin® linear shafts are available in different materials, sizes and can be supplied supported or unsupported. This enables a large range of environments and linear applications to be catered for.
As with all igus® products, the linear shafts are lubrication-free, water resistant and maintenance free.
You can choose between multiple liner materials for high temperatures, FDA-compliance, chemical resistance and other technical advantages. The linear shafts are available in both metric and imperial sizes.
The benefits at a glance of the drylin® R range:
Thanks to dimensions identical with commercially available shaft guides with recirculating ball bearing systems
Can also be deployed in the food industry and the pharmaceutical industry as hygiene is provided
Thanks to adjustable bearing clearance at the sliding elements
Our linear shafts are great at absorbing forces from all directions
Low vibration and quiet movement
Thanks to lubrication-free sliding elements that push away the dirt on the running surfaces of the shafts

The shaft made of CFK Composite is especially light and strong
The carbon linear shaft is a lot lighter than linear shafts made of aluminium or stainless steel. The carbon shaft is used wherever weight needs to be reduced in design.
The X-ray transparency is another advantage of the carbon fibre. So the material is often used in medical or measurement technology.
A drylin® R linear shaft is exactly that, a metal shaft available in Aluminium, stainless steel, steel and carbon fibre.
These can be used in most environments when precise linear movement is required.
We have a large range of materials available and sizes to suit all applications. We can also custom machine shafts if required.

drylin® R transfers the steering movement from the front to the rear wheels.

The materials used here from the drylin® R product range easily withstand the extreme conditions.

A height-adjustable, tiltable wooden desk.

Take a look at some more application examples.