Change Language :

In the igus® drylin® W product range the linear guide carriages for the profile rails are a central design element. An important feature is the fact that the plain bearings of the carriages allow the profile guide high precision and a quiet operation. igus® has an extensive product range of over 50 different designs of linear guide carriages. As part of the modular drylin® W series, the carriages in combination with the other design elements enable an almost unlimited variety of models.
drylin® linear carriages are lubrication-free carriages that are designed to work collaboratively with the drylin® W rails.
The dryln® W carriages can be used anywhere where there is a requirement for high precision and quiet operation.
There is a multitude of applications and industries where these carriages can be used; Aerospace, camera adjustment, automotive to name a few.

The weed control robot from AIGRO UP with drylin® W profile rails and linear housing from igus®.

The MAX Velolift from Rad9 for assembly of bicycles with the drylin® W double rail and linear housing from igus®.

The municipal vehicle from Fiedler with the drylin® W double rail WS and drylin® W pillow block from igus®.

The SLIDE from InGymNeering consists of the drylin® W profile guide and the drylin® W pillow block from igus®.