My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

dryspin® lead screw made from hard anodised aluminium

lightweight and efficient … aluminium

dryspin® aluminium lead screw  

The combination of efficient dryspin® thread and hard anodised aluminium convinces by its low weight and an optimised plain bearing pairing with lubricant free dryspin® lead screw nuts from the full range. Long service life, low friction coefficients, low noise operation characterise dryspin® threaded systems ... And everything absolutely free of lubricant and maintenance. For all thread sizes previously available in stainless steel 1.4301, the lightweight, rugged and resistant aluminium option is now available as an alternative.

Extremely easy with the use of aluminium

Very efficient due to the dryspin® geometry

Resistant through hard anodised coating

Non-magnetic

For all dryspin® thread pitches 2 - 90 mm


 
Typical applications:Medical technology, rail technology, aeronautics

part number Thread
d1 x p
Ø Pitch P Max. length*    
 DST-LS-MOT-10X12-R-XXX-ES - - - - Upon request 
 DST-LS-MOT-10X25-R-XXX-ES - - - - Upon request 
 DST-LS-MOT-10X50-R-XXX-ES - - - - Upon request 
 DST-LS-MOT-14X25-R-XXX-ES - - - - Upon request 
 DST-LS-16X35-R-AL 16x35 16 35 1500 208.49 USD 
 DST-LS-18X24-R-AL 18x24 18 24 1500 208.49 USD 
 DST-LS-18X40-R-AL 18x40 18 40 1500 208.49 USD 
 DST-LS-18X80-R-AL 18x80 18 80 1500 266.41 USD 
 DST-LS-18X100-R-AL 18x100 18 100 1500 208.49 USD 
 DST-LS-18X40-L-AL 18x40 - 40 3000 208.49 USD 
 DST-LS-20X20-R-AL 20x20 20 20 1500 231.66 USD 
 DST-LS-20X60-R-AL 20x60 20 60 1500 231.66 USD 
 DST-LS-20X80-R-AL 20x80 20 80 1500 231.66 USD 
 DST-LS-20X80-L-AL 20x80 20 80 1500 231.66 USD 
 DST-LS-20X90-R-AL 20x90 20 90 1500 231.66 USD 
 DST-LS-20X80-L-ES 20x80 - 80 3000 162.63 USD 
 DST-LS-18X24-L-AL 18x24 18 24 1500 208.49 USD 
 DST-LS-18X80-L-AL 18x80 18 80 1500 266.41 USD 
 DST-LS-18X100-L-AL 18x100 18 100 1500 208.49 USD 
 DST-LS-20X60-L-AL 20x60 20 60 1500 231.66 USD 
 DST-LS-20X90-L-AL 20x90 20 90 1500 231.66 USD 
More about selected part:
3D-CAD Product page Sample request Quote request Price list myCatalog
*Any value up to maximum length
Delivery time  
Delivery

from stock:
DST-LS-10X12-R-AL
DST-LS-10X25-R-AL
DST-LS-10X25-L-AL
DST-LS-10X50-R-AL
DST-LS-10X50-L-AL
DST-LS-14X30-R-A
from June:
DST-LS-6.35X2.54-R-AL
DST-LS-6.35X5.08-R-AL
DST-LS-6.35X12.7-R-AL
DST-LS-6.35X25.4-R-AL
DST-LS-14X25-R-AL
DST-LS-16X35-R-AL
DST-LS-18X40-R-AL
DST-LS-18X80-R-AL
DST-LS-20X60-R-AL
DST-LS-20X90-R-AL