Modular drive technology

Lubrication-free linear axes with lead screw, toothed belt and gear rack


Our linear axis and accessories options

SHT-20 linear module with guide rods and a threaded spindle.

Linear axes with lead screw

  • Size ø 6 - 50mm
  • Self-locking trapezoidal thread
  • For manual and electrical adjustments
SLW-ES-1040 linear axis in top view with guide rails and carriage.

Linear axes with toothed belt

  • For fast positioning
  • For stroke lengths up to 3000mm
  • Also as cantilever axis and counter-rotating axis
Cantilever axis with linear guide system and central carriage.

Linear axes with gear rack

  • Ideal as an axis in multi-axis superstructures
  • Ready for connection with motor and control unit
  • Ideal for pick and place applications
Linear guide with carriage and spindle, cut out on a white background.

XY tables for adjustment tasks

  • Linear modules with 2 adjustment directions
  • For work surfaces up to 500mm x 500mm
DMX actuators in different sizes shown from the front on a grey background.

Suitable electric motors

  • Stepper motors, DC motors and EC/BLDC motors
  • Various sizes and designs
Drylin actuator accessories: various brackets, counter, lever and clamps for mounting.

Technical accessories

  • For manual and electric adjustment
  • Operating elements, fixing & mounting

When do I use which drive for my system?

Lead screw drive

Toothed belt drive

Rack and pinion drive

Benefits of drylin drive technology

Lubrication and maintenance-free

Quiet

Cost-effective

Sustainable

Temperature-resistant

Customisable & ready to connect

Application examples of drive technology

Special measurement setup with lead screw axes

Robotic setup for an art application on a workbench.

3D printer for concrete l Lubrication-free solution for dusty environment

A 3D printer builds a large curved wall at an outdoor construction site.

Electric drive technology in an automated positioning system

igus picking station in a trade fair or exhibition setting.

More application examples

Plain bearings in industrial applications for construction machines, wind turbines, and production.

Further information on drylin drive technology

Footrest in a case highlighted with a magnifier.

Free sample

Order symbol and two igus motors for the online shop.

Matching electric motors

drylin E white paper: toothed belt drive or lead screw drive for linear modules.

Free white paper

Frequently asked questions from our customers

  1. Toothed belt drives offer high acceleration and repeatability. They are therefore particularly suitable for pick-and-place machines, packaging systems, 3D printers and other applications where fast and precise positioning is required.
  2. Lead screw drives offer high load capacity, precision and power transmission. They are therefore well suited for CNC milling, laser marking machines, machine tools and robotics applications. The lead screw drive ensures strong and accurate positioning.
  3. Rack and pinion drives offer a combination of high speed, precision and load capacity. Applications for linear drives with gear rack can be found in material handling, packaging, assembly line automation, and other areas where rapid, accurate positioning over longer distances is required.

Consulting

I look forward to answering your questions

Shipping and consultation