Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Up to 100 mm stroke in a rotation lubricant free and wear resistant

Leadscrews and nuts with high helix thread

For quick adjustments as an alternative to pneumatic or toothed belt.

Diameter: 10 and 18 mm from stock

Lubricant free

Wear resistant for maximum service life

Material of the nuts: iglidur® J


(German)

Part No. lead screws max. length material    
PTGSG-06.35X12.7-R-ES Upon request Add to shopping cart
Ready to ship within 6-8 weeks PTGSG-05X5-R-ES 39.37 1.4021 119.41 AUD Add to shopping cart
Ready to ship within 6-8 weeks PTGSG-6.35X12.7-R-ES 39.37 Upon request Add to shopping cart
PTGSG-08X10-R-ES 59.06 1.4021 Upon request Add to shopping cart
PTGSG-08X15-R-ES 59.06 1.4021 Upon request Add to shopping cart
PTGSG-10X12-R-ES 78.74 1.4021 Upon request Add to shopping cart
PTGSG-10X50-R-ES 78.74 1.4021 Upon request Add to shopping cart
PTGSG-12X25-R-ES 78.74 1.4021 Upon request Add to shopping cart
PTGSG-18X24-R-ES 78.74 1.4021 Upon request Add to shopping cart
PTGSG-18X100-R-ES 78.74 1.4021 Upon request Add to shopping cart
Ready to ship within 6-8 weeks PTGSG-08X10-L-ES 59.06 1.4021 165.70 AUD Add to shopping cart
Ready to ship within 6-8 weeks PTGSG-10X12-L-ES 78.74 1.4021 167.63 AUD Add to shopping cart
Ready to ship within 6-8 weeks PTGSG-10X50-L-ES 78.74 1.4021 226.06 AUD Add to shopping cart
Ready to ship within 6-8 weeks PTGSG-12X25-L-ES 78.74 1.4021 198.38 AUD Add to shopping cart
Ready to ship within 6-8 weeks PTGSG-18X24-L-ES 78.74 1.4021 409.87 AUD Add to shopping cart
Ready to ship within 6-8 weeks PTGSG-18X100-L-ES 118.11 1.4021 435.20 AUD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Part No. Nuts d1 d2 b1 Design    
  [mm] [mm] [mm]      
More about selected part:
myCatalog myCatalog
Part No. Nuts Nominal diameter thread Design    
  [mm]        
Ready to ship within 10-15 working days SHT-1210-TRM10X2 0.39 10X2 26.84 AUD Add to shopping cart
Ready to ship within 10-15 working days SHT-1210-TRM10X2-L 0.39 10X2 30.87 AUD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

More information:


Ready to ship within 10-15 working days
Ready to ship within 6-8 weeks

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302