Change Language :
igubal® pillow block bearings are up to 40% more cost-effective and up to 80% lighter than comparable metal solutions. Their operation is also more economical, because they are lubrication-free and therefore maintenance-free.
igubal® pillow block bearings have a high level of durability and stiffness – even when they are exposed to demanding ambient conditions over years. They are resistant to media, corrosion-free and function properly even in liquids and media. Even UV radiation from the sun, nuclear radiation and temperatures between -30 and +80°C do not have any negative impact on their running properties and their wear resistance.
The pillow block bearings are additionally resistant to dust and dirt. The pillow blocks are available for shaft diameters from 5 to 50mm (tolerance: h6 to h9).
The spherical balls provide automatic angle compensation. This enables the bearings to automatically equal out alignment errors and edge loads, misalignments and deflections of the shaft. In contrast to bearings made of metal, they are also able to absorb and dampen high-frequency vibrations.